目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
45-6800 - Linear Bearing Brake Kits - L-Handle
80/20
Metric
Linear Motion
Powered by
CAD模型選擇
{8020/metric/linear_motion/45_6800.prj},{NB=45-6800},{PN=45-6800},{TYPE=L-Handle},{COLOR=Gray},{A=16.002},{HH=55.118},{D=21.082},{D1=16.002},{D2=13.0048},{D3=0.3125},{H=36.068},{H1=8.000},{H2=14.986},{L=77.978},{ALPHA=15.970},{ALPHA1=20.000},{S=4.064},{S1=2.540},{X=33.782},{Z=9.906},{COLR=0.75},{COLG=0.75},{COLB=0.75},{SD=0.630},{ST=13173},{WT=3260},{W=.153},{NO=23}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
[mm]
W
Weight
[kg.]
45-6800
45-6800
L-Handle
Gray
16.002
.153
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表