目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-6851, 40-6803 - Linear Bearing Brake Kits - Hex Nut
80/20
Metric
Linear Motion
Powered by
CAD模型選擇
{8020/metric/linear_motion/25_6851_asmtab.prj},{NB=25-6851},{PN=25-6851},{SERIES=25 Series},{TYPE=Hex Nut},{COL=Black},{TL=1/4-20x.75\"},{F=11.11},{H=3.97},{T=1.02},{W=.030},{NO1=1},{NO2=1},{NO3=2},{PPATH=25_6851_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COL
Color
ⁿ/ₐ
TL
Thread x Length
ⁿ/ₐ
F
F Width Across Flats (Nut)
[mm]
H
H Thickness (Nut)
[mm]
T
T Thickness (Washer)
[mm]
W
Weight
[kg]
25-6851
25-6851
25 Series
Hex Nut
Black
1/4-20x.75"
11.11
3.97
1.02
.030
40-6803
40-6803
40 Series
Hex Nut
Black
5/16-18x1.25"
12.70
4.76
1.40
.034
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表