目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-4136, 40-4336, 30-4366, 45-4366, 25-4136-Black, 40-4336-Black, 30-4366-Black, 45-4366-Black - 4 Hole Inside Gusset Corner Bracket
80/20
Metric
Joining Plates
Powered by
CAD模型選擇
{8020/metric/joining_plates/25_4136.prj},{NB=30-4336-Black},{PN=30-4336-Black},{SERIES=30},{MATERIAL=Aluminum},{GRADE=6105-T5},{FINISH=Black Anodize},{A=27.00},{B=60.00},{C=60.00},{D=15.00},{E=15.00},{F=6.81},{G=30.00},{T=4.00},{W=.049},{C1=45.000},{C2=15.000},{C3=12.700},{D1=4.000},{COLOR=0,0,0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
D Dia.
[mm]
E
[mm]
F
F Dia.
[mm]
G
[mm]
T
[mm]
W
Weight
[kg]
25-4136
25-4136
25
Aluminum
6105-T5
Clear Anodize
22.00
50.00
50.00
12.50
12.50
6.81
25.00
4.00
.041
25-4136-Black
25-4136-Black
25
Aluminum
6105-T5
Black Anodize
22.00
50.00
50.00
12.50
12.50
6.81
25.00
4.00
.041
30-4336
30-4336
30
Aluminum
6105-T5
Clear Anodize
27.00
60.00
60.00
15.00
15.00
6.81
30.00
4.00
.049
30-4336-Black
30-4336-Black
30
Aluminum
6105-T5
Black Anodize
27.00
60.00
60.00
15.00
15.00
6.81
30.00
4.00
.049
40-4336
40-4336
40
Aluminum
6105-T5
Clear Anodize
36.00
80.00
80.00
20.00
20.00
8.33
40.00
6.00
.125
40-4336-Black
40-4336-Black
40
Aluminum
6105-T5
Black Anodize
36.00
80.00
80.00
20.00
20.00
8.33
40.00
6.00
.125
45-4336
45-4336
45
Aluminum
6105-T5
Clear Anodize
42.00
90.00
90.00
22.50
21.00
8.33
45.00
6.00
.174
45-4336-Black
45-4336-Black
45
Aluminum
6105-T5
Black Anodize
42.00
90.00
90.00
22.50
21.00
8.33
45.00
6.00
.174
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表