目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
65-2342, 65-2343, 65-2344, 65-2345 - Casters
80/20
Metric
Floor to Frame
Powered by
CAD模型選擇
{8020/metric/floor_to_frame/65_2341_asmtab.prj},{NB=65-2343},{PN=65-2343},{A=115.95},{B=30.00},{DIA=101.60},{NO=3},{PPATH=65_2341_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[mm]
B
[mm]
DIA
DIA Diameter
[mm]
65-2342
65-2342
89.58
30.05
76.00
65-2343
65-2343
115.95
30.00
101.60
65-2344
65-2344
141.48
30.00
127.00
65-2345
65-2345
115.95
29.92
101.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表