目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
65-3258, 65-3260 - Flat Washers
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/65_3258.prj},{NB=65-3258},{PN=65-3258},{MAT=Carbon Steel},{FINISH=Black Zinc},{HS=1/4},{HS1=0.2860},{T=0.065},{W=.0017},{OD=0.620}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
HS
HS Hole Size
[Inch]
T
T Thickness
[Inch]
W
Weight
[kg]
65-3258
65-3258
Carbon Steel
Black Zinc
1/4
0.065
.0017
65-3260
65-3260
Carbon Steel
Black Zinc
5/16
0.065
.0020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表