目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-3369, 40-3370 - Butt Fasteners
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/25_3369_asmtab.prj},{NB=25-3369},{PN=25-3369},{SERIES=25 Series},{FIN=Zinc Casting w/ Lacquer Finish},{THRD=M5},{BL=25.000},{A=20.60},{B=14.27},{E=M5},{F=10.31},{G=14.27},{H=13.46},{K=6.35},{L=2.36},{W=.0168},{NO=1},{PPATH=25_3369_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
[mm]
B
[mm]
E
E (Thread)
ⁿ/ₐ
F
[Inch]
G
[mm]
H
[mm]
K
[mm]
L
[mm]
W
Weight
[kg]
25-3369
25-3369
25 Series
Zinc Casting w/ Lacquer F...
20.60
14.27
M5
10.31
14.27
13.46
6.35
2.36
.0168
40-3370
40-3370
40 Series
Zinc Casting w/ Lacquer F...
40.00
20.57
M8
15.88
20.57
27.93
7.85
3.30
.0612
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表