目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-3094, 25-3096, 40-3100, 40-3102 - Double Anchor Fasteners
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/25_3094_asmtab.prj},{NB=25-3096},{PN=25-3096},{FIN=Zinc Casting w/ Lacquer Finish},{A=14.28},{B=11.43},{C=2.36},{D=6.35},{E=10.31},{F=48.81},{G=10.95},{H=4.34},{L=39.57},{TH=M5},{BA=M5 Long Assembly},{W=.036},{PC=25-2550, 25-5050, 25-5010},{PPATH=25_3094_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
L
[mm]
BA
Bolt Assembly (Included)
ⁿ/ₐ
W
Weight
[kg]
PC
Profile Compatibility
ⁿ/ₐ
25-3094
25-3094
Zinc Casting w/ Lacquer F...
14.28
11.43
2.36
6.35
10.31
23.77
10.95
4.34
14.53
M5 Short Assembly
.028
25-2525, 25-2503, 25-2504...
25-3096
25-3096
Zinc Casting w/ Lacquer F...
14.28
11.43
2.36
6.35
10.31
48.81
10.95
4.34
39.57
M5 Long Assembly
.036
25-2550, 25-5050, 25-5010
40-3100
40-3100
Zinc Casting w/ Lacquer F...
20.57
24.84
3.30
7.85
15.88
38.25
15.88
6.16
23.98
M8 Short Assembly
.100
40-4040, 40-4040-Lite, 40...
40-3102
40-3102
Zinc Casting w/ Lacquer F...
20.57
24.84
3.30
7.85
15.88
78.16
15.88
6.16
63.88
M8 Long Assembly
.130
40-4080, 40-4080-Lite, 40...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表