目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
14116, 14132, 14133 - Milling Connector
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/14116.prj},{NB=14116},{PN=14116},{A=57.50},{B=7.80},{C=16.00},{D=8.00},{E=5.00},{SLOTWIDTH=8.70},{SLOTOFFSET=4.25},{H1=6.30},{H2=1.80},{OFFSET1=0.30},{OFFSET2=0.85},{HEXWIDTH=4.1},{NUTHEIGHT=1.959},{NUTWIDTH=8.00},{STUDHEIGHT=4.041},{STUDWIDTH=16.00},{BOTTOMFLAT=10.00},{INBETWEEN=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
SLOTWIDTH
[mm]
SLOTOFFSET
[mm]
H1
[mm]
H2
[mm]
OFFSET1
[mm]
OFFSET2
[mm]
HEXWIDTH
[mm]
NUTHEIGHT
[mm]
NUTWIDTH
[mm]
STUDHEIGHT
[mm]
STUDWIDTH
[mm]
BOTTOMFLAT
[mm]
INBETWEEN
[mm]
14116
14116
57.50
7.80
16.00
8.00
5.00
8.70
4.25
6.30
1.80
0.30
0.85
4.1
1.959
8.00
4.041
16.00
10.00
1.500
14132
14132
57.50
7.80
18.00
8.00
5.00
8.70
4.25
6.30
1.80
0.30
0.85
4.1
1.959
8.00
4.041
16.00
10.00
1.500
14133
14133
59.50
9.80
19.50
10.00
6.00
11.00
4.75
5.40
5.10
0.00
2.80
5.0
2.200
10.00
4.900
19.00
12.60
2.318
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表