目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
13-1914, 13-1922 - Stripper Bolt
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/13_1914.prj},{NB=13-1914},{PN=13-1914},{DESC=M8x12 Stripper Bolt},{THRD=M6},{THRD1=8.00},{L=12},{L1=5.50},{L2=2.50000000},{L3=9.50000000},{L4=2.60000000},{L5=8.65000000},{D1=13.0000},{D2=7.42000000},{D3=7.9870},{D4=4.40000000},{D5=6.000},{S=4.08400000},{T=3.30000000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
THRD
Thread Size
ⁿ/ₐ
L
L Length
[mm]
13-1914
13-1914
M8x12 Stripper Bolt
M6
12
13-1922
13-1922
M10x20 Stripper Bolt
M8
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表