目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-4185, 40-4385, 25-4185-Black, 40-4385-Black - Straight Pivot Arm
80/20
Metric
Dynamic Pivots
Powered by
CAD模型選擇
{8020/metric/dynamic_pivots/25_4185_asmtab.prj},{NB=25-4185-Black},{PN=25-4185-Black},{A=4.00},{B=75.00},{C=25.00},{D=25.00},{E=12.50},{F=6.30},{G=25.00},{H=12.50},{J=8.00},{MHI=M6 x 10mm BSHCS & Double Economy T-Nut (2Pcs.)},{W=.0220},{PPATH=25_4185_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
E (Radius)
[mm]
F
F Dia. (Drill Thru (2))
[mm]
G
[mm]
H
[mm]
J
J Dia.
[mm]
MHI
Mounting Hardware Included
ⁿ/ₐ
W
Weight
[kg.]
25-4185
25-4185
4.00
75.00
25.00
25.00
12.50
6.30
25.00
12.50
8.00
M6 x 10mm BSHCS & Double ...
.0220
25-4185-Black
25-4185-Black
4.00
75.00
25.00
25.00
12.50
6.30
25.00
12.50
8.00
M6 x 10mm BSHCS & Double ...
.0220
40-4385
40-4385
6.00
120.00
39.80
40.00
19.90
8.30
40.00
20.00
10.00
M8 x 16mm BSHCS & Double ...
.0710
40-4385-Black
40-4385-Black
6.00
120.00
39.80
40.00
19.90
8.30
40.00
20.00
10.00
M8 x 16mm BSHCS & Double ...
.0710
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表