目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
12279, 12283, 12286, 12287 - Screw-On End Caps
80/20
Metric
Accessories
Powered by
CAD模型選擇
{8020/metric/accessories/12279.prj},{NB=12283},{PN=12283},{MAT=Nylon},{COL=Black},{TYPE=Plain},{LW=45 x 45},{ST=10.00},{W=.0095},{CC=10-45},{L1=45.00},{W1=45.00},{TH=4.00},{R1=3.00},{R2=5.25},{R3=2.00},{X2=8.50},{Y1=2.50},{Y2=3.00},{Z1=0.50},{NO=2},{DIST=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
LW
L x W
[mm]
ST
Slot Tab
[mm]
W
Weight
[kg]
CC
Compatibility Code
ⁿ/ₐ
12279
12279
Nylon
Black
Plain
30 x 60
8.00
.0073
8-30
12283
12283
Nylon
Black
Plain
45 x 45
10.00
.0095
10-45
12286
12286
Nylon
Black
Plain
45 x 90
10.00
.0172
10-45
12287
12287
Nylon
Black
Plain
90 x 90
10.00
.0340
10-45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表