目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
5550, 5600, 5650, 5550-Black, 5600-Black, 5650-Black - Single Shaft Mounting Block
80/20
Inch
Stanchions
Powered by
CAD模型選擇
{8020/inch/stanchions/5550_asmtab.prj},{NB=5600},{PN=5600},{SIZE=1.500},{MAT=6105-T5 Clear Aluminium},{FIN=Anodize},{A=2.500},{B=1.250},{C=1.505},{D=1.500},{E=5/16 - 18 x .500},{E1=0.3125},{F=-},{F1=0.0000},{G=-},{G1=0.000},{H=0.500},{I=0.328},{J=-},{J1=0.000},{K=0.880},{B1=0.064},{R=0.2030},{R1=0.1250},{R2=0.1285},{A1=0.260},{L1=1.500},{L2=0.500},{L3=0.190},{L4=0.080},{L5=0.000},{THRD=1/4-20},{W=1.050},{NO=2},{COLOR=.75,.75,.75},{PPATH=5550_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
[Inch]
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
ⁿ/ₐ
F
ⁿ/ₐ
G
[Inch]
H
[Inch]
I
[Inch]
J
[Inch]
K
[Inch]
W
Weight.
[lbs.]
5550
5550
1.000
6105-T5 Clear Aluminium
Anodize
2.000
1.000
1.004
1.500
5/16 - 18 x .500
-
-
0.250
0.250
-
0.750
.600
5550-Black
5550-Black
1.000
6105-T5 Clear Aluminium
Anodize
2.000
1.000
1.004
1.500
5/16 - 18 x .500
-
-
0.250
0.250
-
0.750
.600
5600
5600
1.500
6105-T5 Clear Aluminium
Anodize
2.500
1.250
1.505
1.500
5/16 - 18 x .500
-
-
0.500
0.328
-
0.880
1.050
5600-Black
5600-Black
1.500
6105-T5 Clear Aluminium
Anodize
2.500
1.250
1.505
1.500
5/16 - 18 x .500
-
-
0.500
0.328
-
0.880
1.050
5650
5650
2.000
6105-T5 Clear Aluminium
Anodize
3.250
1.625
2.005
1.500
5/16 - 18 x .625
5/16 - 18 x .750
2.250
0.875
0.312
0.500
1.650
2.325
5650-Black
5650-Black
2.000
6105-T5 Clear Aluminium
Anodize
3.250
1.625
2.005
1.500
5/16 - 18 x .625
5/16 - 18 x .750
2.250
0.875
0.312
0.500
1.650
2.325
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表