目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2521, 2517, 2523, 2519 - Double Mesh Panel Retainers
80/20
Inch
Panels & Doors
Powered by
CAD模型選擇
{8020/inch/panels_and_doors/2521.prj},{NB=2521},{SERIES=10 Series},{SIZE=1.000},{SIZE1=1.000,2.000},{MAT=6105-T5 Aluminum},{FIN=Clear Anodize},{DESC=Double Mesh Retainer},{A=0.188},{B=0.563},{C=1.000},{D=1.020},{E=3.020},{L=0.250},{M=0.885},{P=0.375},{R=0.257},{S=0.375},{R1=0.187},{R2=0.083},{R3=0.187},{R4=0.015}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
P
[Inch]
R
R Dia.
[Inch]
S
[Inch]
W
Weight
[lbs.]
2521
2521
10 Series
6105-T5 Aluminum
Clear Anodize
Double Mesh Retainer
0.188
0.563
1.000
1.020
3.020
0.500
1.000
0.000
0.000
0.000
0.250
0.885
0.375
0.257
0.375
.060
2517
2517
15 Series
6105-T5 Aluminum
Clear Anodize
Double Mesh Retainer
0.250
0.840
1.500
1.520
4.520
0.750
1.500
0.000
0.000
0.000
0.344
1.416
0.500
0.328
0.590
.195
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表