目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
12195, 12390, 12196, 12392, 12197, 12394, 12198, 12396, 12200, 12400, 12201, 12402, 12203, 12406, 12204, 12408 in - Threaded Stems for Swivel Feet
80/20
Inch
Floor to Frame
Powered by
CAD模型選擇
{8020/inch/floor_to_frame/12195_in.prj},{NB=12197_in},{NO=2},{MAT=1},{TR=M10},{THRD1=10},{L=1.772},{ML=1000.00},{SW=0.551},{SW1=0.55118110},{H=0.295},{H1=0.29527559},{X1=0.11705939},{X2=0.27559055},{X3=0.47244094},{X4=0.18503937},{DIA1=0.59055118},{R1=0.03937008},{R2=0.03937008},{ANG=20.170}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
TR
Threaded Rod (UNC)
ⁿ/ₐ
ML
Max. Load
[lbs.]
SW
SW Spanner Width
[Inch]
H
[Inch]
W
Weight
[lbs.]
12195
12195
M8
700.00
0.551
0.295
.08
12197
12197
M10
1000.00
0.551
0.295
.09
12200
12200
M12
1600.00
0.551
0.295
.12
12203
12203
M16
3100.00
0.669
0.295
.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表