目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
3002, 3000 - Double Slide-In T-Nut Assemblies
80/20
Inch
Fastening Options
Powered by
CAD模型選擇
{8020/inch/fastening_options/3002_asmtab.prj},{NB=3002},{PN=3002},{FIN=Black Zinc},{A=1.875},{B=0.443},{C=1.000},{D=0.443},{E=1/4-20},{F=0.095},{L=0.37500000},{W=.012},{NUT=3280},{SCRW=3390},{PPATH=3002_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
E (Thread)
ⁿ/ₐ
F
[Inch]
L
L Screw Length
[Inch]
W
Weight
[lbs.]
3002
3002
Black Zinc
1.875
0.443
1.000
0.443
1/4-20
0.095
3/8
.012
3000
3000
Black Zinc
2.810
0.655
1.500
0.625
5/16-18
0.142
1/2
.063
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表