目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2796, 2797 - 90 deg Pivot Bracket Assemblies
80/20
Inch
Dynamic Pivots
Powered by
CAD模型選擇
{8020/inch/dynamic_pivots/2796_asmtab.prj},{NB=2796},{PN=2796},{DESC=90 deg Pivot Bracket Assemblies},{HT=L-Handle},{HC=Black},{A=0.030},{B=0.055},{C=0.118},{D=1.380},{E=1.770},{F=0.311},{G=0.100},{H=0.032},{I=0.556},{T=0.3125},{OD=1.000},{ID=0.320},{TH=0.0300},{NO=1},{HDL=6850},{SCRA=3501},{PPATH=2796_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
HT
Handle Type
ⁿ/ₐ
HC
Handle Color
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
I
[Inch]
T
ⁿ/ₐ
2796
2796
90 deg Pivot Bracket Asse...
L-Handle
Black
0.030
0.055
0.118
1.380
1.770
0.311
0.100
0.032
0.556
0.3125
2797
2797
90 deg Pivot Bracket Asse...
L-Handle
Gray
0.032
0.055
0.047
2.170
3.070
0.375
0.063
0.032
0.875
0.3750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表