目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1280.FS - Sensor clamps
Pneumax
Pneumatic actuation
Standard rod cylinders
Microcylinders according to standard ISO 6432
Sensor clamps
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso6432_1200/sensors_clamps/1280_fs.prj},{NB=1280.12.FS},{BORE=12},{A=13.0},{B=8.5},{C=15.0},{D=10},{WEIGHT=2},{COLOR=0.92,0.92,0.92,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BORE
Bore
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
WEIGHT
Weight
[g]
1280.8.FS
8
11.0
6.5
12.5
10
2
1280.10.FS
10
12.0
7.5
13.5
10
2
1280.12.FS
12
13.0
8.5
15.0
10
2
1280.16.FS
16
14.5
10.5
16.0
10
3
1280.20.FS
20
16.0
12.5
18.0
10
5
1280.25.FS
25
17.5
15.3
20.5
10
7
1280.32.FS
32
19.5
18.8
24.0
10
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表